760082503 | RK6-52A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 2-Post, 6 in (152 mm) Channel x 8 ft (2438 mm) H - 19 in (482.6 mm) AIu (52U) 12-24 Tapped Rails, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 2 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | #12-24 |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 152.4 mm | 6 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 457.2 mm | 18 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Aluminum |
Mechanical Specifications
| Load Rating | 453.592 kg | 1000 lb |
| Load Rating Note | per UL2416 standard |
Packaging and Weights
| Included | Forty #12-24 x 1/2 in mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 16.33 kg | 36.002 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 2 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | #12-24 |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 152.4 mm | 6 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 457.2 mm | 18 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Aluminum |
Mechanical Specifications
| Load Rating | 453.592 kg | 1000 lb |
| Load Rating Note | per UL2416 standard |
Packaging and Weights
| Included | Forty #12-24 x 1/2 in mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 16.33 kg | 36.002 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Product Specification
Product Sustainability
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Other Ways to Browse
