760082529 | RK4P45-29A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 4-Post, 29 in (737 mm) D x 7ft (2134 mm) H - 19 in (482.6 mm) Alu (45U) 12-24 Tapped Rails, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 4 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 45 |
| Rail Mounting Hole | #12-24 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 1041.4 mm | 41 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Aluminum |
Mechanical Specifications
| Load Rating | 907.184 kg | 2000 lb |
Packaging and Weights
| Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Four vertical rack rails | Instruction sheet | Twenty four 3/8 in split lock washers | Twenty four 3/8-16 UNC x 1 in hex head bolts | Twenty four 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 35.83 kg | 78.992 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 4 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 45 |
| Rail Mounting Hole | #12-24 |
Dimensions
| Height | 2133.6 mm | 84 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 1041.4 mm | 41 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Aluminum |
Mechanical Specifications
| Load Rating | 907.184 kg | 2000 lb |
Packaging and Weights
| Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Four vertical rack rails | Instruction sheet | Twenty four 3/8 in split lock washers | Twenty four 3/8-16 UNC x 1 in hex head bolts | Twenty four 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 35.83 kg | 78.992 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Other Ways to Browse
