Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760082552 | RK4P52-29S
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 4-Post, 29 in (737 mm) D x 8 ft (2438 mm) H - 19 in (482.6 mm) Steel (52U) 3/8 Sq Punch, Black
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 4 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 1041.4 mm | 41 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 907.184 kg | 2000 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 52.16 kg | 114.993 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 4 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 1041.4 mm | 41 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 907.184 kg | 2000 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 52.16 kg | 114.993 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
