760082586 | RK4P45-36S
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 4-Post, 36 in (914 mm) D x 7 ft (2134 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
Specifications
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 4 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 45 |
Rail Mounting Hole | 3/8 in |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 76.2 mm | 3 in |
Width | 518.16 mm | 20.4 in |
Depth | 1219.2 mm | 48 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Load Rating | 907.184 kg | 2000 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 49.9 kg | 110.011 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | 4 post rack |
General Specifications
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 45 |
Rail Mounting Hole | 3/8 in |
Dimensions
Height | 2133.6 mm | 84 in |
Channel Width | 76.2 mm | 3 in |
Width | 518.16 mm | 20.4 in |
Depth | 1219.2 mm | 48 in |
Dimensional Standards | EIA-310-E |
Material Specifications
Finish | Powder-coated, textured |
Material Type | Steel |
Mechanical Specifications
Load Rating | 907.184 kg | 2000 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 49.9 kg | 110.011 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse