Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760082594 | RK4P52-36S
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 4-Post, 36 in (914 mm) D x 8 ft (2438 mm) H - 19 in (482.6 mm) Steel (52U) 3/8 Sq Punch, Black
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 4 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 1219.2 mm | 48 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 907.184 kg | 2000 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 56.25 kg | 124.01 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 4 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 1219.2 mm | 48 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 907.184 kg | 2000 lb |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Base pan | Forty #12-24 x 1/2 in mounting screws | Forty M6 cage nuts | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 56.25 kg | 124.01 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
