Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760090142 | RK6-52S
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Equipment Rack, 2-Post, 6 in (152 mm) Channel x 8 ft (2438 mm) H - 19 in (482.6 mm) Steel (52U) 3/8 Sq Punch, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 2 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 152.4 mm | 6 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 457.2 mm | 18 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 453.592 kg | 1000 lb |
| Load Rating Note | per UL2416 standard |
Packaging and Weights
| Included | Forty M6 cage nuts | Forty M6 x 12 mm mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 17.69 kg | 39 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | 2 post rack |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 52 |
| Rail Mounting Hole | 3/8 in |
Dimensions
| Height | 2438.4 mm | 96 in |
| Channel Width | 152.4 mm | 6 in |
| Width | 518.16 mm | 20.4 in |
| Depth | 457.2 mm | 18 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 453.592 kg | 1000 lb |
| Load Rating Note | per UL2416 standard |
Packaging and Weights
| Included | Forty M6 cage nuts | Forty M6 x 12 mm mounting screws | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Two vertical rack rails |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 17.69 kg | 39 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
