760158592 | OVRHDRACKVCM
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
3 in (76 mm) Channel x 9.4in (239 mm) H - 19 in (482.6 mm) Overhead Patch Panel Rack (4U) 3/8 Sq Punch, with Mini Vertical Cable Management, Black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mini-rack, overhead |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
Dimensions
| Height | 238.76 mm | 9.4 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 596.9 mm | 23.5 in |
| Depth | 264.16 mm | 10.4 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 27.216 kg | 60 lb |
Packaging and Weights
| Included | Instruction sheet | Mini vertical cable management, with cover | Six 5/16-18 hex nuts | Six 5/16-18 hex screws | Sixteen M6 cage nuts | Sixteen M6 mounting screws | Three 1/4-20 hex screws | Three flat washers | Two flat washers | Two ladder clamp brackets | Two mounting brackets |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 3.64 kg | 8.025 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Mini-rack, overhead |
General Specifications
| Color | Black |
| Rack Type | EIA 19 in |
| Rack Units | 4 |
Dimensions
| Height | 238.76 mm | 9.4 in |
| Channel Width | 76.2 mm | 3 in |
| Width | 596.9 mm | 23.5 in |
| Depth | 264.16 mm | 10.4 in |
| Dimensional Standards | EIA-310-E |
Material Specifications
| Finish | Powder-coated, textured |
| Material Type | Steel |
Mechanical Specifications
| Load Rating | 27.216 kg | 60 lb |
Packaging and Weights
| Included | Instruction sheet | Mini vertical cable management, with cover | Six 5/16-18 hex nuts | Six 5/16-18 hex screws | Sixteen M6 cage nuts | Sixteen M6 mounting screws | Three 1/4-20 hex screws | Three flat washers | Two flat washers | Two ladder clamp brackets | Two mounting brackets |
| Packaging quantity | 1 |
| Packaging Type | Assembled |
| Weight, net | 3.64 kg | 8.025 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
