Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Mini Vertical Cable Management for Overhead Patch Panel Rack, 4U, black
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
Configuration Type | Overhead |
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 4 |
Height | 238.76 in | 9.4 in |
Channel Width | 101.6 mm | 4 in |
Width | 96.52 in | 3.8 in |
Depth | 264.16 in | 10.4 in |
Finish | Powder-coated, smooth |
Material Type | Steel |
Included | Instruction sheet | Mini vertical cable management, with cover | Three 1/4-20 hex screws | Three flat washers |
Packaging quantity | 1 |
Packaging Type | Assembled |
Weight, net | 1.81 lb | 3.99 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
Configuration Type | Overhead |
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 4 |
Height | 238.76 in | 9.4 in |
Channel Width | 101.6 mm | 4 in |
Width | 96.52 in | 3.8 in |
Depth | 264.16 in | 10.4 in |
Finish | Powder-coated, smooth |
Material Type | Steel |
Included | Instruction sheet | Mini vertical cable management, with cover | Three 1/4-20 hex screws | Three flat washers |
Packaging quantity | 1 |
Packaging Type | Assembled |
Weight, net | 1.81 lb | 3.99 lb |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |