760169607 | OVRHDVCM6U
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Mini Vertical Cable Management for Overhead Patch Panel Rack, 6U, black
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Vertical cable management | 
General Specifications
| Configuration Type | Overhead | 
| Color | Black | 
| Rack Type | EIA 19 in | 
| Rack Units | 6 | 
Dimensions
| Height | 8322.564 mm | 327.66 in | 
| Channel Width | 76.2 mm | 3 in | 
| Width | 2451.608 mm | 96.52 in | 
| Depth | 6709.664 mm | 264.16 in | 
Material Specifications
| Finish | Powder-coated, smooth | 
| Material Type | Steel | 
Packaging and Weights
| Included | Instruction sheet | Mini vertical cable management, with cover | Three 1/4-20 hex screws | Three flat washers | 
| Packaging quantity | 1 | 
| Packaging Type | Assembled | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Vertical cable management | 
General Specifications
| Configuration Type | Overhead | 
| Color | Black | 
| Rack Type | EIA 19 in | 
| Rack Units | 6 | 
Dimensions
| Height | 8322.564 mm | 327.66 in | 
| Channel Width | 76.2 mm | 3 in | 
| Width | 2451.608 mm | 96.52 in | 
| Depth | 6709.664 mm | 264.16 in | 
Material Specifications
| Finish | Powder-coated, smooth | 
| Material Type | Steel | 
Packaging and Weights
| Included | Instruction sheet | Mini vertical cable management, with cover | Three 1/4-20 hex screws | Three flat washers | 
| Packaging quantity | 1 | 
| Packaging Type | Assembled | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                             
                            