1375162-2
- Available in:
- Asia
- Latin America
- North America
Cable Management Panel, horizontal, 1U, single-sided, black
Specifications
Specifications
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Horizontal |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Horizontal cable management |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Horizontal |
Rack Units | 1 |
Dimensions
Height | 44.45 mm | 1.75 in |
Material Specifications
Material Type | Carbon steel |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse