1375165-1
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Vertical Finger Duct Panel, 2U, side mount
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable management hardware |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Vertical |
Dimensions
Height | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable management hardware |
General Specifications
Configuration Type | Single-sided |
Color | Black |
Orientation | Vertical |
Dimensions
Height | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse