64505050-30 | 6450 5 050-30
- Available in:
- Australia/New Zealand
Cable Management Patch Cord Minder, 5-ring, 19" rack, 5/box, black
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Cable management hardware |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 43.942 mm | 1.73 in |
Width | 483.108 mm | 19.02 in |
Depth | 102.108 mm | 4.02 in |
Material Specifications
Material Type | Acrylnitril Butadien Styrol (ABS) |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Cable management hardware |
General Specifications
Color | Black |
Orientation | Horizontal |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 43.942 mm | 1.73 in |
Width | 483.108 mm | 19.02 in |
Depth | 102.108 mm | 4.02 in |
Material Specifications
Material Type | Acrylnitril Butadien Styrol (ABS) |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse