Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760060301 | VP360-HCM-Kit-27
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
GigaSPEED X10D® VisiPatch® 360 Horizontal Cable Management Kit, 27 In.
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Cable management hardware |
| Product Brand | VisiPatch® |
General Specifications
| Product Design | VisiPatch® 360 |
| ANSI/TIA Category | 6A |
Dimensions
| Width | 685.8 mm | 27 in |
| Depth | 299.72 mm | 11.8 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | Austel | CE | UL | cUL |
Packaging and Weights
| Included | Four horizontal CM troughs | Two back panel bases | Two horizontal trough covers |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | SYSTIMAX® |
| Product Type | Cable management hardware |
| Product Brand | VisiPatch® |
General Specifications
| Product Design | VisiPatch® 360 |
| ANSI/TIA Category | 6A |
Dimensions
| Width | 685.8 mm | 27 in |
| Depth | 299.72 mm | 11.8 in |
Environmental Specifications
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Safety Standard | Austel | CE | UL | cUL |
Packaging and Weights
| Included | Four horizontal CM troughs | Two back panel bases | Two horizontal trough covers |
| Packaging quantity | 1 |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
