Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Vertical Cable Management Kit, 6in X 96in (152mm X 2438mm) Double Sided, With Doors, Black
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
Configuration Type | Double-sided |
Color | Black |
Door, quantity | 2 |
Height | 2438.4 mm | 96 in |
Width | 152.4 mm | 6 in |
Depth | 558.8 mm | 22 in |
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Safety Standard | UL | cUL |
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Vertical cable management |
Configuration Type | Double-sided |
Color | Black |
Door, quantity | 2 |
Height | 2438.4 mm | 96 in |
Width | 152.4 mm | 6 in |
Depth | 558.8 mm | 22 in |
Finish | Powder-coated, smooth |
Material Type | Aluminum |
Safety Standard | UL | cUL |
Included | Four 1/2-20 hex nuts | Four 1/2-20 x 1 in hex head bolts | Four flat washers | Instruction sheet |
Packaging quantity | 1 |
Packaging Type | Assembled |
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |