760240303 | GLD-SPLKITFRT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Glide® Spool Kit of 3, Black
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
Product Brand | Glide |
General Specifications
Color | Black |
Orientation | Vertical |
Dimensions
Height | 76.454 mm | 3.01 in |
Width | 76.454 mm | 3.01 in |
Depth | 196.85 mm | 7.75 in |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 3 |
Weight, net | 4.923 kg | 10.853 lb |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cable management hardware |
Product Brand | Glide |
General Specifications
Color | Black |
Orientation | Vertical |
Dimensions
Height | 76.454 mm | 3.01 in |
Width | 76.454 mm | 3.01 in |
Depth | 196.85 mm | 7.75 in |
Material Specifications
Material Type | Polycarbonate |
Packaging and Weights
Packaging quantity | 3 |
Weight, net | 4.923 kg | 10.853 lb |
Documentation & Downloads
Application Guide
Installation Instruction
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse