FGS-ASRI-10F
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® Adapter Kit, Square to 2" Round, 4x4in, 10ft Slotted, Yellow
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Slotted | Transition |
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 3139.7194 mm | 123.611 in |
| Width | 65.0494 mm | 2.561 in |
| Length | 107.569 mm | 4.235 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.21 kg | 2.668 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Convoluted tube |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Product Feature | Slotted | Transition |
| Color | Yellow |
| Orientation | Vertical |
| Section Type | Adapter |
Dimensions
| Height | 3139.7194 mm | 123.611 in |
| Width | 65.0494 mm | 2.561 in |
| Length | 107.569 mm | 4.235 in |
| System Dimensions | 102 mm x 102 mm (4 in x 4 in) |
Environmental Specifications
| Flammability Rating | CSA S143 | UL 2024 | UL 94 V-0 |
| Halogen Characteristics | Blue Angel | TCO '99 | WEEE |
| Safety Standard | CSA | UL |
Packaging and Weights
| Included | Hardware |
| Packaging quantity | 1 |
| Weight, net | 1.21 kg | 2.668 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
