FGSB-MD4E-M
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
FiberGuide® 45° Down Elbow, 4x18in, Black
FiberGuide® Design Pro
A configuration tool that allows users to import layouts, design 3D raceways and export detailed drawings and BOMs.
Get access
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Elbow |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Angle/Bend Direction | 45° down |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Elbow section |
Dimensions
| Height | 175.84 mm | 6.923 in |
| Width | 503.428 mm | 19.82 in |
| System Dimensions | 102 mm x 457 mm (4 in x 18 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Weight, net | 1.81437 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Elbow |
| Product Brand | FiberGuide® |
| Product Series | FGS |
General Specifications
| Angle/Bend Direction | 45° down |
| Color | Black |
| Orientation | Horizontal |
| Section Type | Elbow section |
Dimensions
| Height | 175.84 mm | 6.923 in |
| Width | 503.428 mm | 19.82 in |
| System Dimensions | 102 mm x 457 mm (4 in x 18 in) |
Ordering Tree
| Click on image to enlarge. |
Material Specifications
| Material Type | Carbon steel |
Packaging and Weights
| Weight, net | 1.81437 kg | 4 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Specification
Product Sustainability
Visio Stencil
Warranty
Application Guide
Brochure
Building Information Modeling (BIM) Objects
Calculator
Customer Drawing
Installation Instruction
Material Declaration
Product Compliance Documentation
Product Specification
Product Sustainability
Visio Stencil
Warranty
Other Ways to Browse
