Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760083980 | CRRP-8H
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, cable retaining post, 8 inch (203 mm) H (1 Each), black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Retaining post |
General Specifications
| Color | Black |
Dimensions
| Height | 203.2 mm | 8 in |
| Width | 57.15 mm | 2.25 in |
| Depth | 31.242 mm | 1.23 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | 1/4-20 KEPS hex nut | 1/4-20 x 1.0 in bolt | Instruction sheet | Ladder rack cable retaining post | Ladder rack protective end cap |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Retaining post |
General Specifications
| Color | Black |
Dimensions
| Height | 203.2 mm | 8 in |
| Width | 57.15 mm | 2.25 in |
| Depth | 31.242 mm | 1.23 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | 1/4-20 KEPS hex nut | 1/4-20 x 1.0 in bolt | Instruction sheet | Ladder rack cable retaining post | Ladder rack protective end cap |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
