Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760084053 | CRR2RRMK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Runway to Rack Mounting Kit, 19 inch (482.6 mm) W, 5.375 inch (136.5 mm) D, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 3.302 mm | 0.13 in |
| Width | 482.6 mm | 19 in |
| Depth | 136.652 mm | 5.38 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 5/16-18 KEPS hex nuts | Four J-bolts | Instruction sheet | Ladder rack relay mounting plate |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.722 kg | 6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Black |
Dimensions
| Height | 3.302 mm | 0.13 in |
| Width | 482.6 mm | 19 in |
| Depth | 136.652 mm | 5.38 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four 5/16-18 KEPS hex nuts | Four J-bolts | Instruction sheet | Ladder rack relay mounting plate |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 2.722 kg | 6 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
