760084061 | CRTR625-6L
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, 5/8 inch (15.9 mm), 11 UNC-2A threaded rod 6 ft (1829 mm) L
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Silver |
Dimensions
| Width | 16.002 mm | 0.63 in |
| Length | 1828.8 mm | 72 in |
Material Specifications
| Finish | Zinc plated |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | One 5/8-11 x 72 in threaded rod |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 3.175 kg | 7 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Support kit |
General Specifications
| Color | Silver |
Dimensions
| Width | 16.002 mm | 0.63 in |
| Length | 1828.8 mm | 72 in |
Material Specifications
| Finish | Zinc plated |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | One 5/8-11 x 72 in threaded rod |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 3.175 kg | 7 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
