760084145 | CR6-12WRSK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, wall angle support kit, 6 inch (152 mm), 12 inch (305 mm) wall rail support kit, black
Specifications
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support kit |
General Specifications
Color | Black |
Dimensions
Height | 50.8 mm | 2 in |
Adjustable Width, maximum | 12 in |
Width | 152.4 mm | 6 in |
Depth | 50.8 mm | 2 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Instruction sheet | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall rail support bracket |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Product classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Support kit |
General Specifications
Color | Black |
Dimensions
Height | 50.8 mm | 2 in |
Adjustable Width, maximum | 12 in |
Width | 152.4 mm | 6 in |
Depth | 50.8 mm | 2 in |
Material Specifications
Finish | Powder-coated, smooth |
Material Type | Steel |
Mechanical Specifications
Static Load Rating | 20.412 kg | 45 lb |
Environmental Specifications
Safety Standard | UL | cUL |
Packaging and Weights
Included | Instruction sheet | Two 5/16-18 KEPS hex nuts | Two J-bolts | Wall rail support bracket |
Packaging quantity | 1 |
Packaging Type | Flat packed |
Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CHINA-ROHS
![]() |
Below maximum concentration value |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse