760259908
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, 3in elevation kit, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Elevation kit |
General Specifications
| Color | Black |
Dimensions
| Height | 139.7 mm | 5.5 in |
| Width | 25.4 mm | 1 in |
| Length | 31.75 mm | 1.25 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Packaging and Weights
| Included | Six flat washers | Six hex nuts | Six hexsock bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Elevation kit |
General Specifications
| Color | Black |
Dimensions
| Height | 139.7 mm | 5.5 in |
| Width | 25.4 mm | 1 in |
| Length | 31.75 mm | 1.25 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Packaging and Weights
| Included | Six flat washers | Six hex nuts | Six hexsock bolts |
| Packaging quantity | 1 |
| Packaging Type | Flat packed |
| Weight, net | 0.907 kg | 2 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse
