Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
760084020 | CRFK
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Cable Runway, foot kit, black
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Foot kit |
General Specifications
| Color | Black |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 38.1 mm | 1.5 in |
| Depth | 50.8 mm | 2 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four butt splice ladder clamps | Instruction sheet | Two 3/8 in lock washers | Two 3/8-16 hex nuts | Two 3/8-16 x 2-1/4 in carriage bolts | Two foot braces |
| Packaging quantity | 2 |
| Packaging Type | Flat packed |
| Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Foot kit |
General Specifications
| Color | Black |
Dimensions
| Height | 152.4 mm | 6 in |
| Width | 38.1 mm | 1.5 in |
| Depth | 50.8 mm | 2 in |
Material Specifications
| Finish | Powder-coated, smooth |
| Material Type | Steel |
Environmental Specifications
| Safety Standard | UL | cUL |
Packaging and Weights
| Included | Four butt splice ladder clamps | Instruction sheet | Two 3/8 in lock washers | Two 3/8-16 hex nuts | Two 3/8-16 x 2-1/4 in carriage bolts | Two foot braces |
| Packaging quantity | 2 |
| Packaging Type | Flat packed |
| Weight, net | 0.68 kg | 1.5 lb |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Product Sustainability
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Product Sustainability
Other Ways to Browse
