3520063 | 13MT110F6TSEF XP (830BMU)
ConQuest® Cable in Conduit, 13 mm, SDR 11, terracotta (F6TSEF XP)
Specifications
Product classification
Product Type | Coaxial cable-in-conduit |
Product Brand | ConQuest® |
Product Series | 6 Series |
General Specifications
Cable Type | Series 6 |
Cable-In-Conduit Type | Drop in duct |
Color | Terracotta |
Conduit Type | Non-toneable |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Wall Thickness Designation | SDR 11 |
Nominal Size | 13 mm |
Packaging and Weights
Weight, net | 107.148 kg/km | 72 lb/kft |
Product classification
Product Type | Coaxial cable-in-conduit |
Product Brand | ConQuest® |
Product Series | 6 Series |
General Specifications
Cable Type | Series 6 |
Cable-In-Conduit Type | Drop in duct |
Color | Terracotta |
Conduit Type | Non-toneable |
Wall Type | Smooth |
Dimensions
Length | 304.8 m | 1000 ft |
Wall Thickness Designation | SDR 11 |
Nominal Size | 13 mm |
Packaging and Weights
Weight, net | 107.148 kg/km | 72 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse