Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
E₂O® Coaxial/Microduct Hybrid Buried Cable
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- E₂O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E₂O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable preinstalled in conduit (inactive)
- Serves businesses in a new commercial serving area
- Mitigates future cost of fiber installation
- Pre-installed in high density PE conduit for added physical protection
- One-step installation saves on construction cost
- Ideal for commercial data customers that also require video
- All products tested to industry standards
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Coaxial fiber cable-in-conduit |
| Product Brand | E₂O® |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Series | P3 625 |
| Location of Manufacturing | Catawba, North Carolina |
Dimensions
| Height | 60.325 mm | 2.375 in |
| Width | 60.325 mm | 2.375 in |
| Outer Jacket Thickness, nominal | 4.724 mm | 0.186 in |
Material Specifications
| Outer Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius | 660.4 mm | 26 in |
| Pulling Tension, maximum | 1170.267 kg | 2580 lb |
Environmental Specifications
| Environmental Space | Buried |
Packaging and Weights
| Weight, gross | 1110.169 kg/km | 746 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Regional Availability | North America |
| Product Type | Coaxial fiber cable-in-conduit |
| Product Brand | E₂O® |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Series | P3 625 |
| Location of Manufacturing | Catawba, North Carolina |
Dimensions
| Height | 60.325 mm | 2.375 in |
| Width | 60.325 mm | 2.375 in |
| Outer Jacket Thickness, nominal | 4.724 mm | 0.186 in |
Material Specifications
| Outer Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Minimum Bend Radius | 660.4 mm | 26 in |
| Pulling Tension, maximum | 1170.267 kg | 2580 lb |
Environmental Specifications
| Environmental Space | Buried |
Packaging and Weights
| Weight, gross | 1110.169 kg/km | 746 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
