Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
770025003 | E2O677TSVRXP-2CT 900MTBLSZH-OJ
E2O® Coaxial/Fiber Hybrid Indoor Cable
Features and Benefits
- E₂O is a solution that enables service providers the ability to bridge HFC networks to FTTx. The E₂O composite coaxial/fiber product line combines fiber, microducts, and coaxial cable under one jacket (inactive)
- Serves businesses in a new commercial serving area
- Mitigates future cost of fiber installation
- Saves on initial installation due to “single sheath” vs. multiple sheaths
- Ideal for commercial data customers that also require video
- All products tested to industry standards
Specifications
Product classification
| Product Type | Hybrid cable, coax and fiber |
| Product Brand | E₂O® |
| Product Series | 6 Series |
| Warranty | One year |
General Specifications
| Cable Series | Series 6 |
| Total Fiber Count | 2 |
Dimensions
| Height | 11.887 mm | 0.468 in |
| Outer Jacket Thickness, nominal | 0.508 mm | 0.02 in |
Mechanical Specifications
| Minimum Bend Radius | 81.28 mm | 3.2 in |
| Pulling Tension, maximum | 33.112 kg | 73 lb |
Environmental Specifications
| Environmental Space | Riser |
Packaging and Weights
| Weight, gross | 89.29 kg/km | 60 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Product Type | Hybrid cable, coax and fiber |
| Product Brand | E₂O® |
| Product Series | 6 Series |
| Warranty | One year |
General Specifications
| Cable Series | Series 6 |
| Total Fiber Count | 2 |
Dimensions
| Height | 11.887 mm | 0.468 in |
| Outer Jacket Thickness, nominal | 0.508 mm | 0.02 in |
Mechanical Specifications
| Minimum Bend Radius | 81.28 mm | 3.2 in |
| Pulling Tension, maximum | 33.112 kg | 73 lb |
Environmental Specifications
| Environmental Space | Riser |
Packaging and Weights
| Weight, gross | 89.29 kg/km | 60 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
