ConQuest® Cable in Conduit, 3/4 in, SDR 13.5, orange (F1177TSEF XP)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 11 Series |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | Series 11 |
| Cable-In-Conduit Type | Drop in duct |
| Color | Orange |
| Conduit Type | Non-toneable |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 304.8 m | 1000 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 3/4 in |
Packaging and Weights
| Weight, net | 242.571 kg/km | 163 lb/kft |
Product Classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 11 Series |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | Series 11 |
| Cable-In-Conduit Type | Drop in duct |
| Color | Orange |
| Conduit Type | Non-toneable |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 304.8 m | 1000 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 3/4 in |
Packaging and Weights
| Weight, net | 242.571 kg/km | 163 lb/kft |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse

BABA/BEAD NTIA Waiver Self-Certification | (login required)
