Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
ConQuest® Cable in Conduit, 1 1/4 in, SDR 13.5, terracotta (P3® 500 JCASS)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 500 Series |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | 500 Series |
| Cable-In-Conduit Type | P3® in duct |
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 731.52 m | 2400 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 1-1/4 in |
Packaging and Weights
| Weight, net | 538.715 kg/km | 362 lb/kft |
Product classification
| Regional Availability | North America |
| Product Type | Coaxial cable-in-conduit |
| Product Brand | ConQuest® |
| Product Series | 500 Series |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Cable Type | 500 Series |
| Cable-In-Conduit Type | P3® in duct |
| Color | Terracotta |
| Conduit Type | Non-toneable |
| Location of Manufacturing | Catawba, North Carolina |
| Wall Type | Smooth |
Dimensions
| Length | 731.52 m | 2400 ft |
| Wall Thickness Designation | SDR 13.5 |
| Nominal Size | 1-1/4 in |
Packaging and Weights
| Weight, net | 538.715 kg/km | 362 lb/kft |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
