75 Ohm P3® Trunk and Distribution Cable, black PE jacket
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
                                - *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | North America | 
| Product Type | Coaxial hardline cable | 
| Product Brand | P3® | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
| Warranty | One year | 
General Specifications
| Cable Type | 840 Series | 
| Construction Type | Swaged | 
| Jacket Color | Black | 
| Location of Manufacturing | Catawba, North Carolina | 
| Short Description | P3 840 JCA SM PR2171 | 
Dimensions
| Cable Length | 731.52 m | 2400 ft | 
| Diameter Over Center Conductor, nominal | 4.928 mm | 0.194 in | 
| Diameter Over Dielectric, nominal | 19.812 mm | 0.78 in | 
| Diameter Over Jacket, nominal | 23.114 mm | 0.91 in | 
| Diameter Over Outer Conductor, nominal | 21.336 mm | 0.84 in | 
| Jacket Thickness, nominal | 0.889 mm | 0.035 in | 
| Outer Conductor Thickness, nominal | 0.762 mm | 0.03 in | 
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft | 
| Capacitance Tolerance | ±1.0 pF/ft | 
| Characteristic Impedance | 75 ohm | 
| Characteristic Impedance Tolerance | ±2 ohm | 
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) | 
| dc Resistance, Inner Conductor, nominal | 1.411 ohms/km | 0.43 ohms/kft | 
| dc Resistance, Loop, nominal | 1.969 ohms/km | 0.6 ohms/kft | 
| dc Resistance, Outer Conductor, nominal | 0.558 ohms/km | 0.17 ohms/kft | 
| Jacket Spark Test Voltage | 5000 Vac | 
| Nominal Velocity of Propagation (NVP) | 89 % | 
| Operating Frequency Band | 5–3000 MHz | 
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz | 
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | 
Electrical Performance
| Click on image to enlarge. | 
Material Specifications
| Center Conductor Material | Copper-clad aluminum | 
| Dielectric Material | Foam PE | 
| Jacket Material | PE | 
| Outer Conductor Material | Aluminum | 
Mechanical Specifications
| Minimum Bend Radius, bonded | 190.5 mm | 7.5 in | 
| Pulling Tension, maximum | 317.514 kg | 700 lb | 
Environmental Specifications
| Environmental Space | Aerial | 
Packaging and Weights
| Packaging Type | Reel | 
| Weight, gross | 465.795 kg/km | 313 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | North America | 
| Product Type | Coaxial hardline cable | 
| Product Brand | P3® | 
| Government Requirements | Build America Buy America (BABA) compliant* | 
| Warranty | One year | 
General Specifications
| Cable Type | 840 Series | 
| Construction Type | Swaged | 
| Jacket Color | Black | 
| Location of Manufacturing | Catawba, North Carolina | 
| Short Description | P3 840 JCA SM PR2171 | 
Dimensions
| Cable Length | 731.52 m | 2400 ft | 
| Diameter Over Center Conductor, nominal | 4.928 mm | 0.194 in | 
| Diameter Over Dielectric, nominal | 19.812 mm | 0.78 in | 
| Diameter Over Jacket, nominal | 23.114 mm | 0.91 in | 
| Diameter Over Outer Conductor, nominal | 21.336 mm | 0.84 in | 
| Jacket Thickness, nominal | 0.889 mm | 0.035 in | 
| Outer Conductor Thickness, nominal | 0.762 mm | 0.03 in | 
Electrical Specifications
| Capacitance | 50.197 pF/m | 15.3 pF/ft | 
| Capacitance Tolerance | ±1.0 pF/ft | 
| Characteristic Impedance | 75 ohm | 
| Characteristic Impedance Tolerance | ±2 ohm | 
| dc Resistance Note | Nominal values based on a standard condition of 20 °C (68 °F) | 
| dc Resistance, Inner Conductor, nominal | 1.411 ohms/km | 0.43 ohms/kft | 
| dc Resistance, Loop, nominal | 1.969 ohms/km | 0.6 ohms/kft | 
| dc Resistance, Outer Conductor, nominal | 0.558 ohms/km | 0.17 ohms/kft | 
| Jacket Spark Test Voltage | 5000 Vac | 
| Nominal Velocity of Propagation (NVP) | 89 % | 
| Operating Frequency Band | 5–3000 MHz | 
| Structural Return Loss | 24 dB @ 1003–1218 MHz | 24 dB @ 1219–1794 MHz | 30 dB @ 5–1002 MHz | 
| Structural Return Loss, Grade N | ≥30 dB @ 5–1002 MHz | ≥24 dB @ 1003–1218 MHz | ≥24 dB @ 1219–1794 MHz | 
Electrical Performance
| Click on image to enlarge. | 
Material Specifications
| Center Conductor Material | Copper-clad aluminum | 
| Dielectric Material | Foam PE | 
| Jacket Material | PE | 
| Outer Conductor Material | Aluminum | 
Mechanical Specifications
| Minimum Bend Radius, bonded | 190.5 mm | 7.5 in | 
| Pulling Tension, maximum | 317.514 kg | 700 lb | 
Environmental Specifications
| Environmental Space | Aerial | 
Packaging and Weights
| Packaging Type | Reel | 
| Weight, gross | 465.795 kg/km | 313 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                                                                                    