Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
4100903/10 | 2276V WHRL RG6 90 1000
- Available in:
- North America
RG 6 Type 90% Braid Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Coaxial video cable |
General Specifications
| Product Number | 2276V |
| Cable Type | Series 6 |
| Center Conductor Type | Solid |
| Construction Type | Non-armored |
| Jacket Color | White |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Center Conductor Tolerance | ±0.0004 in |
| Diameter Over Center Conductor, specific | 0.0403 in per 1 strand |
| Diameter Over Dielectric | 4.318 mm | 0.17 in |
| Diameter Over Jacket, nominal | 6.02 mm | 0.237 in |
| Diameter Over Jacket Tolerance | ±0.006 in |
| Diameter Over Shield (Braid) | 5.207 mm | 0.205 in |
| Jacket Thickness | 0.381 mm | 0.015 in |
| Jacket Thickness, minimum spot | 0.254 mm | 0.01 in |
| Center Conductor Gauge | 18 AWG |
| Shield (Braid) Gauge | 34 AWG |
Electrical Specifications
| Capacitance | 50.853 pF/m | 15.5 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±3 ohm |
| Conductor dc Resistance | 93.832 ohms/km | 28.6 ohms/kft |
| Dielectric Strength, conductor to shield | 2500 Vdc |
| Jacket Spark Test Voltage | 2500 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Shield dc Resistance | 20.997 ohms/km | 6.4 ohms/kft |
| Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
| Structural Return Loss Test Method | 100% Swept Tested |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad steel wire |
| Dielectric Material | Foam FEP |
| Jacket Material | PVC |
| Shield (Braid) Coverage | 90 % |
| Shield (Braid) Material | Aluminum |
| Shield (Tape) Material | Aluminum/Poly, bonded |
Mechanical Specifications
| Minimum Bend Radius, loaded, times | 20 times |
| Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Plenum |
| Temperature Rating, UL | 75 °C | 167 °F |
| Flame Test Method | CMP |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Cable weight | 41.669 kg/km | 28 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Coaxial video cable |
General Specifications
| Product Number | 2276V |
| Cable Type | Series 6 |
| Center Conductor Type | Solid |
| Construction Type | Non-armored |
| Jacket Color | White |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Center Conductor Tolerance | ±0.0004 in |
| Diameter Over Center Conductor, specific | 0.0403 in per 1 strand |
| Diameter Over Dielectric | 4.318 mm | 0.17 in |
| Diameter Over Jacket, nominal | 6.02 mm | 0.237 in |
| Diameter Over Jacket Tolerance | ±0.006 in |
| Diameter Over Shield (Braid) | 5.207 mm | 0.205 in |
| Jacket Thickness | 0.381 mm | 0.015 in |
| Jacket Thickness, minimum spot | 0.254 mm | 0.01 in |
| Center Conductor Gauge | 18 AWG |
| Shield (Braid) Gauge | 34 AWG |
Electrical Specifications
| Capacitance | 50.853 pF/m | 15.5 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±3 ohm |
| Conductor dc Resistance | 93.832 ohms/km | 28.6 ohms/kft |
| Dielectric Strength, conductor to shield | 2500 Vdc |
| Jacket Spark Test Voltage | 2500 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Shield dc Resistance | 20.997 ohms/km | 6.4 ohms/kft |
| Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
| Structural Return Loss Test Method | 100% Swept Tested |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad steel wire |
| Dielectric Material | Foam FEP |
| Jacket Material | PVC |
| Shield (Braid) Coverage | 90 % |
| Shield (Braid) Material | Aluminum |
| Shield (Tape) Material | Aluminum/Poly, bonded |
Mechanical Specifications
| Minimum Bend Radius, loaded, times | 20 times |
| Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
| Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Environmental Space | Plenum |
| Temperature Rating, UL | 75 °C | 167 °F |
| Flame Test Method | CMP |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Cable weight | 41.669 kg/km | 28 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
