RG 6 Type Quad Shield Plenum Video Coaxial Cable, white jacket, 1000 ft (305 m) reel, Build America Buy America (BABA)
Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Coaxial video cable |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Product Number | 2227V |
| Cable Type | Series 6 |
| Center Conductor Type | Solid |
| Construction Type | Non-armored |
| Jacket Color | White |
| Location of Manufacturing | Catawba, North Carolina |
| Supported Application | Video |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Center Conductor, specific | 0.0403 in per 1 strand |
| Diameter Over Dielectric | 4.318 mm | 0.17 in |
| Diameter Over Inner Shield (Braid) | 5.131 mm | 0.202 in |
| Diameter Over Jacket, nominal | 6.604 mm | 0.26 in |
| Diameter Over Jacket Tolerance | ±0.006 in |
| Diameter Over Outer Shield (Braid) | 5.74 mm | 0.226 in |
| Jacket Thickness | 0.406 mm | 0.016 in |
| Jacket Thickness, minimum spot | 0.33 mm | 0.013 in |
| Center Conductor Gauge | 18 AWG |
| Inner Shield (Braid) Gauge | 34 AWG |
| Outer Shield (Braid) Gauge | 34 AWG |
Electrical Specifications
| Capacitance | 50.853 pF/m | 15.5 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±3 ohm |
| Conductor dc Resistance | 93.832 ohms/km | 28.6 ohms/kft |
| Dielectric Strength, conductor to shield | 2000 Vdc |
| Jacket Spark Test Voltage | 2500 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Shield dc Resistance | 17.388 ohms/km | 5.3 ohms/kft |
| Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
| Structural Return Loss Test Method | 100% Swept Tested |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad steel wire |
| Dielectric Material | Foam FEP |
| Jacket Material | PVC |
| Inner Shield (Braid) Coverage | 60 % |
| Inner Shield (Braid) Material | Aluminum |
| Inner Shield (Tape) Material | Aluminum/Poly |
| Outer Shield (Braid) Coverage | 40 % |
| Outer Shield (Braid) Material | Aluminum |
| Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Mechanical Specifications
| Minimum Bend Radius, loaded, times | 20 times |
| Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
| Environmental Space | Plenum |
| Temperature Rating, UL | 75 °C | 167 °F |
| Flame Test Method | CMP |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Cable weight | 43.157 kg/km | 29 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | North America |
| Portfolio | CommScope® |
| Product Type | Coaxial video cable |
| Government Requirements | Build America Buy America (BABA) compliant* |
General Specifications
| Product Number | 2227V |
| Cable Type | Series 6 |
| Center Conductor Type | Solid |
| Construction Type | Non-armored |
| Jacket Color | White |
| Location of Manufacturing | Catawba, North Carolina |
| Supported Application | Video |
Dimensions
| Cable Length | 304.8 m | 1000 ft |
| Diameter Over Center Conductor, specific | 0.0403 in per 1 strand |
| Diameter Over Dielectric | 4.318 mm | 0.17 in |
| Diameter Over Inner Shield (Braid) | 5.131 mm | 0.202 in |
| Diameter Over Jacket, nominal | 6.604 mm | 0.26 in |
| Diameter Over Jacket Tolerance | ±0.006 in |
| Diameter Over Outer Shield (Braid) | 5.74 mm | 0.226 in |
| Jacket Thickness | 0.406 mm | 0.016 in |
| Jacket Thickness, minimum spot | 0.33 mm | 0.013 in |
| Center Conductor Gauge | 18 AWG |
| Inner Shield (Braid) Gauge | 34 AWG |
| Outer Shield (Braid) Gauge | 34 AWG |
Electrical Specifications
| Capacitance | 50.853 pF/m | 15.5 pF/ft |
| Characteristic Impedance | 75 ohm |
| Characteristic Impedance Tolerance | ±3 ohm |
| Conductor dc Resistance | 93.832 ohms/km | 28.6 ohms/kft |
| Dielectric Strength, conductor to shield | 2000 Vdc |
| Jacket Spark Test Voltage | 2500 Vac |
| Nominal Velocity of Propagation (NVP) | 84 % |
| Shield dc Resistance | 17.388 ohms/km | 5.3 ohms/kft |
| Structural Return Loss | 15 dB @ 1000–3000 MHz | 20 dB @ 5–1000 MHz |
| Structural Return Loss Test Method | 100% Swept Tested |
Electrical Performance
| Click on image to enlarge. |
Material Specifications
| Center Conductor Material | Copper-clad steel wire |
| Dielectric Material | Foam FEP |
| Jacket Material | PVC |
| Inner Shield (Braid) Coverage | 60 % |
| Inner Shield (Braid) Material | Aluminum |
| Inner Shield (Tape) Material | Aluminum/Poly |
| Outer Shield (Braid) Coverage | 40 % |
| Outer Shield (Braid) Material | Aluminum |
| Outer Shield (Tape) Material | Aluminum/Poly, non-bonded |
Mechanical Specifications
| Minimum Bend Radius, loaded, times | 20 times |
| Minimum Bend Radius, unloaded, times | 10 times |
Environmental Specifications
| Environmental Space | Plenum |
| Temperature Rating, UL | 75 °C | 167 °F |
| Flame Test Method | CMP |
| Safety Standard | ETL | cETL |
Packaging and Weights
| Cable weight | 43.157 kg/km | 29 lb/kft |
| Packaging Type | Reel |
Regulatory Compliance/Certifications
| Agency | Classification |
| CHINA-ROHS | Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
