Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: O-DF
Fiber drop cable, Self-Supporting All-Dielectric, 12 fiber Arid Core construction, central loose tube, Gel-filled, Singlemode G.657.A2, Meter jacket marking, Black jacket color
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable |
| Product Series | O-DF |
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
| Height Over Jacket | 4.5 mm | 0.177 in |
| Buffer Tube/Subunit Diameter | 3 mm | 0.118 in |
| Diameter Over Jacket | 7.9 mm | 0.311 in |
| Jacket Material | PE |
| Minimum Bend Radius, loaded | 86 mm | 3.386 in |
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 35 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 2.94 N-m | 26.021 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 1047 m | 3435.039 ft |
| Fiber Type | G.657.A2 | G.657.A2/B2 |
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-110-717 |
| Environmental Space | Aerial, self-support | Buried |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Drip | 70 °C | 158 °F |
| Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
| Cable weight | 39 kg/km | 26.207 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber drop cable |
| Product Series | O-DF |
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
| Height Over Jacket | 4.5 mm | 0.177 in |
| Buffer Tube/Subunit Diameter | 3 mm | 0.118 in |
| Diameter Over Jacket | 7.9 mm | 0.311 in |
| Jacket Material | PE |
| Minimum Bend Radius, loaded | 86 mm | 3.386 in |
| Minimum Bend Radius, unloaded | 81 mm | 3.189 in |
| Tensile Load, long term, maximum | 400 N | 89.924 lbf |
| Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 35 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 2.94 N-m | 26.021 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 1047 m | 3435.039 ft |
| Fiber Type | G.657.A2 | G.657.A2/B2 |
| Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
| Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
| Cable Qualification Standards | ANSI/ICEA S-110-717 |
| Environmental Space | Aerial, self-support | Buried |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | FOTP-82 | IEC 60794-1 F5 |
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Drip | 70 °C | 158 °F |
| Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
| Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
| Heat Age Test Method | IEC 60794-1 F9 |
| Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
| Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
| Cable weight | 39 kg/km | 26.207 lb/kft |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |