Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
460159817
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber indoor cable, DX Low Smoke Zero Halogen YL G.657 .A2, 1 fiber, Singlemode G.657.A2, 1.6 mm diameter, Feet jacket marking, Yellow jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | L-MP |
General Specifications
| Cable Type | Cordage |
| Inner Jacket Color | Yellow |
| Jacket Color | Yellow |
| Jacket Marking | Feet |
| Total Fiber Count | 1 |
Dimensions
| Diameter Over Jacket | 1.6 mm | 0.063 in |
Optical Specifications
| Fiber Type | G.657.A2 | G.657.A2, TeraSPEED® |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Environmental Test Specifications
| Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) |
| Low High Bend | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
| Cable weight | 5.3 kg/km | 3.561 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | L-MP |
General Specifications
| Cable Type | Cordage |
| Inner Jacket Color | Yellow |
| Jacket Color | Yellow |
| Jacket Marking | Feet |
| Total Fiber Count | 1 |
Dimensions
| Diameter Over Jacket | 1.6 mm | 0.063 in |
Optical Specifications
| Fiber Type | G.657.A2 | G.657.A2, TeraSPEED® |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Environmental Test Specifications
| Heat Age | -20 °C to +85 °C (-4 °F to +185 °F) |
| Low High Bend | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Packaging and Weights
| Cable weight | 5.3 kg/km | 3.561 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
