Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
8-1859419-4 | R-008-DS-8M-MSUYL/093
Base Product: R-DS
- Available in:
- Asia
- Australia/New Zealand
- China
Indoor Fiber Optic Cable, 8-fiber, G.652.D, OFNR
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | China |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | R-DS |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.44 dB/km @ 1,310 nm | 0.44 dB/km @ 1,550 nm |
| Standards Compliance | ITU-T G.652.D |
General Specifications
| Cable Type | Tight buffer |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 8 |
| Total Fiber Count | 8 |
Dimensions
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 108 mm | 4.252 in |
| Minimum Bend Radius, unloaded | 54 mm | 2.126 in |
| Tensile Load, long term, maximum | 198 N | 44.512 lbf |
| Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Riser |
Packaging and Weights
| Cable weight | 26 kg/km | 17.471 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | China |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | R-DS |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.44 dB/km @ 1,310 nm | 0.44 dB/km @ 1,550 nm |
| Standards Compliance | ITU-T G.652.D |
General Specifications
| Cable Type | Tight buffer |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 8 |
| Total Fiber Count | 8 |
Dimensions
| Diameter Over Jacket | 6.4 mm | 0.252 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 108 mm | 4.252 in |
| Minimum Bend Radius, unloaded | 54 mm | 2.126 in |
| Tensile Load, long term, maximum | 198 N | 44.512 lbf |
| Tensile Load, short term, maximum | 660 N | 148.374 lbf |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Riser |
Packaging and Weights
| Cable weight | 26 kg/km | 17.471 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
