Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
810009809/DB | L-048-LN-8F-M12YL/14D/GY/C
Base Product: L-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
Fiber indoor cable, Single Jacket All-Dielectric, Gel-Free, 48 fibers, Stranded Microsheath Tube, Singlemode, G.657.A1, Meters jacket marking, Yellow jacket color, Cca Flame rating. Provides Rodent Resistance
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | L-LN |
General Specifications
| Cable Type | Stranded microsheath tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009809/DB 48x 9/125 G657A1 LSZH EN50575 CLASS C [SERIAL NUMBER] [METER MARK] |
| Subunit, quantity | 4 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 48 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.4 mm | 0.055 in |
| Diameter Over Jacket | 6.6 mm | 0.26 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 130 mm | 5.118 in |
| Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
| Tensile Load, long term, maximum | 850 N | 191.088 lbf |
| Tensile Load, short term, maximum | 1450 N | 325.973 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Vertical Rise, maximum | 1600 m | 5249.344 ft |
Optical Specifications
| Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Temperature Cycle | -10 °C to +60 °C (+14 °F to +140 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 46.6 kg/km | 31.314 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | L-LN |
General Specifications
| Cable Type | Stranded microsheath tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009809/DB 48x 9/125 G657A1 LSZH EN50575 CLASS C [SERIAL NUMBER] [METER MARK] |
| Subunit, quantity | 4 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 48 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.4 mm | 0.055 in |
| Diameter Over Jacket | 6.6 mm | 0.26 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 130 mm | 5.118 in |
| Minimum Bend Radius, unloaded | 90 mm | 3.543 in |
| Tensile Load, long term, maximum | 850 N | 191.088 lbf |
| Tensile Load, short term, maximum | 1450 N | 325.973 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Vertical Rise, maximum | 1600 m | 5249.344 ft |
Optical Specifications
| Fiber Type | G.657.A1, TeraSPEED® |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Environmental Test Specifications
| Cable Freeze | -2 °C | 28.4 °F |
| Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
| Temperature Cycle | -10 °C to +60 °C (+14 °F to +140 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 46.6 kg/km | 31.314 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
