810010102/DB | L-024-RD-8W-MSU24YL
Base Product: L-RD
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber indoor cable, Retractable, Stranded LSZH, 24 Fiber, Singlemode G.652.D and G.657.A1, Meters jacket marking, Yellow jacket color
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | L-RD |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm |
General Specifications
| Cable Type | Stranded indoor |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Strength Members | E-glass yarns |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
| Diameter Over Jacket | 8 mm | 0.315 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 160 mm | 6.299 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 80 N | 17.985 lbf |
| Tensile Load, short term, maximum | 250 N | 56.202 lbf |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | L-RD |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.40 dB/km @ 1,550 nm | 0.50 dB/km @ 1,310 nm |
General Specifications
| Cable Type | Stranded indoor |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Strength Members | E-glass yarns |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 500 m | 1640.42 ft |
| Buffer Tube/Subunit Diameter | 0.9 mm | 0.035 in |
| Diameter Over Jacket | 8 mm | 0.315 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Inner Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
| Minimum Bend Radius, loaded | 160 mm | 6.299 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 80 N | 17.985 lbf |
| Tensile Load, short term, maximum | 250 N | 56.202 lbf |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 |
Environmental Specifications
| Installation temperature | -10 °C to +50 °C (+14 °F to +122 °F) |
| Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
