810010107/DB | N-001-SP-8G-M24IV/D-DE04
Base Product: N-SP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
TeraSPEED® 2.5 mm Low Smoke Zero Halogen Riser, strippable in 30cm sections with 2m strip in total
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | N-SP |
General Specifications
| Cable Type | Cordage |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Custom printing |
| Total Fiber Count | 1 |
Dimensions
| Diameter Over Jacket | 2.4 mm | 0.094 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 50 mm | 1.969 in |
| Tensile Load, long term, maximum | 80 N | 17.985 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Compression | 5 N/mm | 28.551 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 1 N-m | 8.851 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 25 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
| Fiber Type | G.657.A2 | G.657.A2, TeraSPEED® |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
| Flame Test Listing | IEC 60332-1-2 |
| Flame Test Method | EN 50399 | IEC 60332-1-2 | IEC 60754-2 |
Environmental Test Specifications
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 5.5 kg/km | 3.696 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | CommScope® |
| Product Type | Fiber indoor cable |
| Product Series | N-SP |
General Specifications
| Cable Type | Cordage |
| Construction Type | Non-armored |
| Subunit Type | Gel-free |
| Jacket Color | Ivory |
| Jacket Marking | Custom printing |
| Total Fiber Count | 1 |
Dimensions
| Diameter Over Jacket | 2.4 mm | 0.094 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 50 mm | 1.969 in |
| Minimum Bend Radius, unloaded | 50 mm | 1.969 in |
| Tensile Load, long term, maximum | 80 N | 17.985 lbf |
| Tensile Load, short term, maximum | 100 N | 22.481 lbf |
| Compression | 5 N/mm | 28.551 lbf/in |
| Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
| Flex | 300 cycles |
| Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
| Impact | 1 N-m | 8.851 in lb |
| Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
| Twist | 25 cycles |
| Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
| Vertical Rise, maximum | 500 m | 1640.42 ft |
Optical Specifications
| Fiber Type | G.657.A2 | G.657.A2, TeraSPEED® |
Environmental Specifications
| Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | ANSI/ICEA S-83-596 | Telcordia GR-409 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) | Riser |
| Flame Test Listing | IEC 60332-1-2 |
| Flame Test Method | EN 50399 | IEC 60332-1-2 | IEC 60754-2 |
Environmental Test Specifications
| Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
| Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
| Cable weight | 5.5 kg/km | 3.696 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
