2-599605-2 | POC-FO-CAB-IEDLT-48X4-2KM
Base Product: C-LN
- Available in:
- Asia
- Australia/New Zealand
- EMEA
Fiber Optic Cable, 48-fiber, OM4, loose tube, dry, 2000 m, aqua
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-LN | 
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm | 
| Standards Compliance | TIA-492AAAD (OM4) | 
General Specifications
| Cable Type | Loose tube | 
| Subunit Type | Gel-free | 
| Jacket Color | Aqua | 
| Jacket Marking | Meters | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 48 | 
Dimensions
| Cable Length | 1000 m | 3280.84 ft | 
| Diameter Over Jacket | 11.5 mm | 0.453 in | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 228.6 mm | 9 in | 
| Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in | 
| Tensile Load, long term, maximum | 600 N | 134.885 lbf | 
| Tensile Load, short term, maximum | 996 N | 223.91 lbf | 
Optical Specifications
| Fiber Type | OM4, bend insensitive | 
Environmental Specifications
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) | 
| EN50575 CPR Cable EuroClass Fire Performance | Eca | 
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) | 
Packaging and Weights
| Cable weight | 105 kg/km | 70.557 lb/kft | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber indoor/outdoor cable | 
| Product Series | C-LN | 
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm | 
| Standards Compliance | TIA-492AAAD (OM4) | 
General Specifications
| Cable Type | Loose tube | 
| Subunit Type | Gel-free | 
| Jacket Color | Aqua | 
| Jacket Marking | Meters | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 48 | 
Dimensions
| Cable Length | 1000 m | 3280.84 ft | 
| Diameter Over Jacket | 11.5 mm | 0.453 in | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 228.6 mm | 9 in | 
| Minimum Bend Radius, unloaded | 170.2 mm | 6.701 in | 
| Tensile Load, long term, maximum | 600 N | 134.885 lbf | 
| Tensile Load, short term, maximum | 996 N | 223.91 lbf | 
Optical Specifications
| Fiber Type | OM4, bend insensitive | 
Environmental Specifications
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) | 
| EN50575 CPR Cable EuroClass Fire Performance | Eca | 
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) | 
Packaging and Weights
| Cable weight | 105 kg/km | 70.557 lb/kft | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                    