Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Website Maintenance Announcement – September 19–21
Activities begin at 6:00 PM CT on Friday, September 19 and continue through Sunday, September 21.
During this time, Product and My Product List functionality will be unavailable
Fiber indoor/outdoor Cable, Armored LSZH, OM3, 24 fiber, loose tube, gel-filled
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O.CABLE X-599691-3 CSA GEL LOOSE TUBE 24X50/125 OM3 ULSZH [Serial NUMBER] [METER MARK] |
Fibers per Subunit, quantity | 24 |
Total Fiber Count | 24 |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.110 in |
Diameter Over Jacket | 10.5 mm | 0.413 in |
Click on image to enlarge. |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 210 mm | 8.268 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 625 N | 140.506 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Fiber Type | OM3 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
Environmental Space | Buried | Ducted | Indoor/Outdoor | Outdoor |
Flame Test Method | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 151 kg/km | 101.467 lb/kft |
Regional Availability | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber indoor/outdoor cable |
Product Series | C-CA |
Armor Type | Corrugated steel |
Cable Type | Loose tube |
Construction Type | Armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Meters |
Jacket Marking Method | Inkjet |
Jacket Marking Text | COMMSCOPE GB SYSTEM F.O.CABLE X-599691-3 CSA GEL LOOSE TUBE 24X50/125 OM3 ULSZH [Serial NUMBER] [METER MARK] |
Fibers per Subunit, quantity | 24 |
Total Fiber Count | 24 |
Buffer Tube/Subunit Diameter | 2.8 mm | 0.110 in |
Diameter Over Jacket | 10.5 mm | 0.413 in |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Minimum Bend Radius, loaded | 210 mm | 8.268 in |
Minimum Bend Radius, unloaded | 160 mm | 6.299 in |
Tensile Load, long term, maximum | 625 N | 140.506 lbf |
Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
Cable Crush Resistance, maximum | 30 N/mm | 171.304 lb/in |
Compression Test Method | IEC 60794-1-2 E3 |
Impact | 5 N-m | 44.254 in lb |
Impact Test Method | IEC 60794-1-21 E4 |
Twist | 5 cycles |
Twist Test Method | IEC 60794-1-21 E7 |
Fiber Type | OM3 |
Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +75 °C (-4 °F to +167 °F) |
Cable Qualification Standards | IEC 60794-1-2 |
Environmental Space | Buried | Ducted | Indoor/Outdoor | Outdoor |
Flame Test Method | IEC 60332-1 | IEC 60754-1 | IEC 60754-2 | IEC 61034-2 |
Water Penetration | 24 h |
Water Penetration Test Method | IEC 60794-1 F5 |
Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
Temperature Cycle Test Method | IEC 60794-1-2 F1 |
Cable weight | 151 kg/km | 101.467 lb/kft |
Click on image to enlarge. |