Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Indoor/Outdoor Fiber Optic Cable, 12-fiber, multimode, OM4, LSZH, loose tube, gel-filled, cut length
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | Z-CN |
| Attenuation, maximum | 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
| Buffer Tube/Subunit Diameter | 4.1 mm | 0.161 in |
| Diameter Over Jacket | 8 mm | 0.315 in |
| Click on image to enlarge. |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Minimum Bend Radius, loaded | 160 mm | 6.299 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 800 N | 179.847 lbf |
| Tensile Load, short term, maximum | 1800 N | 404.656 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-2-E1 |
| Fiber Type | OM4 |
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Cable weight | 73 kg/km | 49.054 lb/kft |
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | Z-CN |
| Attenuation, maximum | 1.50 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm |
| Cable Type | Central loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
| Buffer Tube/Subunit Diameter | 4.1 mm | 0.161 in |
| Diameter Over Jacket | 8 mm | 0.315 in |
| Click on image to enlarge. |
| Jacket Material | Low Smoke Zero Halogen (LSZH) |
| Minimum Bend Radius, loaded | 160 mm | 6.299 in |
| Minimum Bend Radius, unloaded | 80 mm | 3.15 in |
| Tensile Load, long term, maximum | 800 N | 179.847 lbf |
| Tensile Load, short term, maximum | 1800 N | 404.656 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-2-E1 |
| Fiber Type | OM4 |
| Installation temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
| Cable weight | 73 kg/km | 49.054 lb/kft |