Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: C-CA
Fiber indoor/outdoor drop cable, 8-fiber, ULSZH, loose tube, gel-filled, Singlemode G.652.D and G.657.A1, Yellow jacket color, Dca flame rating. Provides Rodent Resistance
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Armor Type | Non-metallic rods |
| Cable Type | Central loose tube |
| Construction Type | All Dielectric | Armored |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 8 |
| Total Fiber Count | 8 |
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 9 mm | 0.354 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 230 mm | 9.055 in |
| Minimum Bend Radius, unloaded | 175 mm | 6.89 in |
| Tensile Load, long term, maximum | 750 N | 168.607 lbf |
| Tensile Load, short term, maximum | 2000 N | 449.618 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Fiber Type | OS2 |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
| Cable weight | 60 kg/km | 40.318 lb/kft |
| Regional Availability | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-CA |
| Attenuation, maximum | 0.35 dB/km @ 1,300 nm | 0.35 dB/km @ 1,550 nm | 0.45 dB/km @ 1,310 nm |
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
| Armor Type | Non-metallic rods |
| Cable Type | Central loose tube |
| Construction Type | All Dielectric | Armored |
| Subunit Type | Gel-filled |
| Jacket Color | Yellow |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 8 |
| Total Fiber Count | 8 |
| Cable Length | 2000 m | 6561.68 ft |
| Diameter Over Jacket | 9 mm | 0.354 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 230 mm | 9.055 in |
| Minimum Bend Radius, unloaded | 175 mm | 6.89 in |
| Tensile Load, long term, maximum | 750 N | 168.607 lbf |
| Tensile Load, short term, maximum | 2000 N | 449.618 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-2 E3 |
| Impact | 5 N-m | 44.254 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Fiber Type | OS2 |
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s2 |
| EN50575 CPR Cable EuroClass Droplets Rating | d2 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Universal Low Smoke Zero Halogen (ULSZH) |
| Temperature Cycle | -20 °C to +70 °C (-4 °F to +158 °F) |
| Temperature Cycle Test Method | IEC 60794-1-2 F1 |
| Cable weight | 60 kg/km | 40.318 lb/kft |