Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Base Product: C-DN
Fiber drop cable, FTTH, 1 fiber, Singlemode G.657.A2, Gel-filled, Meters jacket marking, Black jacket color, Dca flame rating
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DN |
| Cable Type | Tight buffer |
| Construction Type | Non-armored | Ultra Low Loss (ULL) trunk/extension/cross-connect, indoor |
| Subunit Type | Gel-filled |
| Inner Jacket Color | White |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009884/DB 1X A2 SM LSZH EN50575 CLASS D [SERIAL NUMBER] [METRE MARK] |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 1 |
| Total Fiber Count | 1 |
| Cable Length | 3280 m | 10761.155 ft |
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
| Diameter Over Jacket | 5 mm | 0.197 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | IEC 60794-1 E7 |
| Fiber Type | G.657.A2 |
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Drop | Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
| Jacket UV Resistance | UV stabilized |
| Cable weight | 30 kg/km | 20.159 lb/kft |
| Regional Availability | Asia | Australia/New Zealand | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DN |
| Cable Type | Tight buffer |
| Construction Type | Non-armored | Ultra Low Loss (ULL) trunk/extension/cross-connect, indoor |
| Subunit Type | Gel-filled |
| Inner Jacket Color | White |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 810009884/DB 1X A2 SM LSZH EN50575 CLASS D [SERIAL NUMBER] [METRE MARK] |
| Subunit, quantity | 1 |
| Fibers per Subunit, quantity | 1 |
| Total Fiber Count | 1 |
| Cable Length | 3280 m | 10761.155 ft |
| Buffer Tube/Subunit Diameter | 2 mm | 0.079 in |
| Diameter Over Jacket | 5 mm | 0.197 in |
| Click on image to enlarge. |
| Minimum Bend Radius, loaded | 75 mm | 2.953 in |
| Tensile Load, long term, maximum | 300 N | 67.443 lbf |
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf |
| Compression | 10 N/mm | 57.101 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Impact | 2 N-m | 17.701 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
| Twist | 10 cycles |
| Twist Test Method | IEC 60794-1 E7 |
| Fiber Type | G.657.A2 |
| Installation temperature | 0 °C to +60 °C (-32 °F to +140 °F) |
| Operating Temperature | -25 °C to +70 °C (-13 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| EN50575 CPR Cable EuroClass Fire Performance | Dca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1 |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Drop | Outdoor | UV resistant for outdoor and Low Smoke Zero Halogen |
| Jacket UV Resistance | UV stabilized |
| Cable weight | 30 kg/km | 20.159 lb/kft |