Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Indoor/Outdoor Low Smoke Zero Halogen, TeraSPEED® Tight Buffered Office DistributionFiber Fiber Optic Cable, 24 fiber, Singlemode OS1a, black. Provides Rodent Resistance.
Features and Benefits
- designed to offer flexibility, strength and compact construction for internal and interbuilding use
- non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
- oversheathed with a ULSZH jacket meeting IEC fire performance requirements
Specifications
Product classification
| Regional Availability | Asia | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
Optical Specifications, Wavelength Specifications
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Tight buffer |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254805 24x9/125 OS1a ULSZH [BATCH NUMBER] [METRE MARK] |
| Strength Members | E-glass yarns |
| Total Fiber Count | 24 |
Dimensions
| Diameter Over Jacket | 9.5 mm | 0.374 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 240 mm | 9.449 in |
| Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
| Tensile Load, short term, maximum | 2000 N | 449.618 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Cable weight | 95 kg/km | 63.837 lb/kft |
Product classification
| Regional Availability | Asia | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber indoor/outdoor cable |
| Product Series | C-DS |
Optical Specifications, Wavelength Specifications
| Standards Compliance | IEC 60794-1 | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Tight buffer |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Jacket Marking Method | Inkjet |
| Jacket Marking Text | COMMSCOPE GB OPTICAL CABLE 760254805 24x9/125 OS1a ULSZH [BATCH NUMBER] [METRE MARK] |
| Strength Members | E-glass yarns |
| Total Fiber Count | 24 |
Dimensions
| Diameter Over Jacket | 9.5 mm | 0.374 in |
Representative Image
| Click on image to enlarge. |
Mechanical Specifications
| Minimum Bend Radius, loaded | 240 mm | 9.449 in |
| Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
| Tensile Load, short term, maximum | 2000 N | 449.618 lbf |
| Cable Crush Resistance, maximum | 20 N/mm | 114.203 lbf/in |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
| Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| Storage Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
| EN50575 CPR Cable EuroClass Fire Performance | Cca |
| EN50575 CPR Cable EuroClass Smoke Rating | s1a |
| EN50575 CPR Cable EuroClass Droplets Rating | d0 |
| EN50575 CPR Cable EuroClass Acidity Rating | a1 |
| Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
| Cable weight | 95 kg/km | 63.837 lb/kft |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Declaration of Performance
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
