Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
CS-5K-TB
LazrSPEED® 550 OM4 Bend-Insensitive Multimode Fiber
Specifications
Product classification
| Portfolio | CommScope® |
| Product Type | Optical fiber |
Optical Specifications, Wavelength Specifications
| 1 Gbps Ethernet Distance | 1,110 m @ 850 nm | 600 m @ 1,300 nm |
| 10 Gbps Ethernet Distance | 550 m @ 850 nm |
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Backscatter Coefficient | -68.0 dB @ 850 nm | -75.7 dB @ 1,300 nm |
| Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
| Bandwidth, OFL, minimum | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
| Differential Mode Delay | 0.70 ps/m @ 850 nm |
| Differential Mode Delay Note | Superior to ANSI/TIA TIA-492AAAF and IEC 60793-2-10 at 850 nm |
| Index of Refraction | 1.479 @ 1,300 nm | 1.483 @ 850 nm |
| Standards Compliance | ANSI/TIA-492AAAF (OM4) | IEC 60793-2-10, A1 (OM4) |
General Specifications
| Cladding Diameter | 125 µm |
| Cladding Diameter Tolerance | ±5 µm |
| Cladding Non-Circularity, maximum | 1 % |
| Coating Diameter (Colored) | 254 µm |
| Coating Diameter (Uncolored) | 245 µm |
| Coating Diameter Tolerance (Colored) | ±7 µm |
| Coating Diameter Tolerance (Uncolored) | ±10 µm |
| Coating/Cladding Concentricity Error, maximum | 12 µm |
| Core Diameter | 50 µm |
| Core Diameter Tolerance | ±2.5 µm |
| Core/Clad Offset, maximum | 1.5 µm |
| Proof Tensile Stress | 100,000 psi (0.69 GPa) |
| Tight Buffer Diameter | 900 µm |
| Tight Buffer Diameter Tolerance | ±40 µm |
Mechanical Specifications
| Macrobending, 15 mm Ø mandrel, 2 turns | 0.20 dB @ 850 nm | 0.50 dB @ 1,300 nm |
| Macrobending, 30 mm Ø mandrel, 2 turns | 0.10 dB @ 850 nm | 0.30 dB @ 1,300 nm |
| Macrobending, 75 mm Ø mandrel, 100 turns | 0.50 dB @ 1,300 nm | 0.50 dB @ 850 nm |
| Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
| Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
| Dynamic Fatigue Parameter, minimum | 18 |
Optical Specifications
| Numerical Aperture | 0.2 |
| Numerical Aperture Tolerance | ±0.015 |
| Point Defects, maximum | 0.15 dB |
| Zero Dispersion Slope, maximum | 0.105 ps/[km-nm-nm] |
| Zero Dispersion Wavelength, maximum | 1316 nm |
| Zero Dispersion Wavelength, minimum | 1297 nm |
Environmental Specifications
| Heat Aging, maximum | 0.20 dB/km @ 85 °C |
| Temperature Dependence, maximum | 0.1 dB/km |
| Temperature Humidity Cycling, maximum | 0.2 dB/km |
| Water Immersion, maximum | 0.20 dB/km @ 23 °C |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product classification
| Portfolio | CommScope® |
| Product Type | Optical fiber |
Optical Specifications, Wavelength Specifications
| 1 Gbps Ethernet Distance | 1,110 m @ 850 nm | 600 m @ 1,300 nm |
| 10 Gbps Ethernet Distance | 550 m @ 850 nm |
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.00 dB/km @ 850 nm |
| Backscatter Coefficient | -68.0 dB @ 850 nm | -75.7 dB @ 1,300 nm |
| Bandwidth, Laser, minimum | 4,700 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
| Bandwidth, OFL, minimum | 3,500 MHz-km @ 850 nm | 500 MHz-km @ 1,300 nm |
| Differential Mode Delay | 0.70 ps/m @ 850 nm |
| Differential Mode Delay Note | Superior to ANSI/TIA TIA-492AAAF and IEC 60793-2-10 at 850 nm |
| Index of Refraction | 1.479 @ 1,300 nm | 1.483 @ 850 nm |
| Standards Compliance | ANSI/TIA-492AAAF (OM4) | IEC 60793-2-10, A1 (OM4) |
General Specifications
| Cladding Diameter | 125 µm |
| Cladding Diameter Tolerance | ±5 µm |
| Cladding Non-Circularity, maximum | 1 % |
| Coating Diameter (Colored) | 254 µm |
| Coating Diameter (Uncolored) | 245 µm |
| Coating Diameter Tolerance (Colored) | ±7 µm |
| Coating Diameter Tolerance (Uncolored) | ±10 µm |
| Coating/Cladding Concentricity Error, maximum | 12 µm |
| Core Diameter | 50 µm |
| Core Diameter Tolerance | ±2.5 µm |
| Core/Clad Offset, maximum | 1.5 µm |
| Proof Tensile Stress | 100,000 psi (0.69 GPa) |
| Tight Buffer Diameter | 900 µm |
| Tight Buffer Diameter Tolerance | ±40 µm |
Mechanical Specifications
| Macrobending, 15 mm Ø mandrel, 2 turns | 0.20 dB @ 850 nm | 0.50 dB @ 1,300 nm |
| Macrobending, 30 mm Ø mandrel, 2 turns | 0.10 dB @ 850 nm | 0.30 dB @ 1,300 nm |
| Macrobending, 75 mm Ø mandrel, 100 turns | 0.50 dB @ 1,300 nm | 0.50 dB @ 850 nm |
| Coating Strip Force, maximum | 8.9 N | 2.001 lbf |
| Coating Strip Force, minimum | 1.3 N | 0.292 lbf |
| Dynamic Fatigue Parameter, minimum | 18 |
Optical Specifications
| Numerical Aperture | 0.2 |
| Numerical Aperture Tolerance | ±0.015 |
| Point Defects, maximum | 0.15 dB |
| Zero Dispersion Slope, maximum | 0.105 ps/[km-nm-nm] |
| Zero Dispersion Wavelength, maximum | 1316 nm |
| Zero Dispersion Wavelength, minimum | 1297 nm |
Environmental Specifications
| Heat Aging, maximum | 0.20 dB/km @ 85 °C |
| Temperature Dependence, maximum | 0.1 dB/km |
| Temperature Humidity Cycling, maximum | 0.2 dB/km |
| Water Immersion, maximum | 0.20 dB/km @ 23 °C |
Regulatory Compliance/Certifications
| Agency | Classification |
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
