Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Outside Plant Fiber Optic Cable, Figure 8, 24-fiber, Singlemode, OS2, loose tube, 1000 m
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | M-LN |
| Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Subunit, quantity | 4 |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 24 |
| Height Over Jacket | 16.4 mm | 0.646 in |
| Diameter Over Jacket | 8.8 mm | 0.346 in |
| Jacket Material | PE |
| Minimum Bend Radius, loaded | 176 mm | 6.929 in |
| Minimum Bend Radius, unloaded | 88 mm | 3.465 in |
| Tensile Load, long term, maximum | 11630 N | 2614.529 lbf |
| Tensile Load, short term, maximum | 4410 N | 991.408 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 2.94 N-m | 26.021 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
| Fiber Type | G.652.D | OS2 |
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| Environmental Space | Aerial, self-support |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
| Low High Bend Test Method | IEC 60794-1 E11 |
| Temperature Cycle Test Method | IEC 60794-1 F1 |
| Cable weight | 142 kg/km | 95.42 lb/kft |
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | M-LN |
| Attenuation, maximum | 0.23 dB/km @ 1,550 nm | 0.36 dB/km @ 1,310 nm |
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Subunit, quantity | 4 |
| Filler, quantity | 1 |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 24 |
| Height Over Jacket | 16.4 mm | 0.646 in |
| Diameter Over Jacket | 8.8 mm | 0.346 in |
| Jacket Material | PE |
| Minimum Bend Radius, loaded | 176 mm | 6.929 in |
| Minimum Bend Radius, unloaded | 88 mm | 3.465 in |
| Tensile Load, long term, maximum | 11630 N | 2614.529 lbf |
| Tensile Load, short term, maximum | 4410 N | 991.408 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1 E3 |
| Flex | 25 cycles |
| Flex Test Method | IEC 60794-1 E6 |
| Impact | 2.94 N-m | 26.021 in lb |
| Impact Test Method | IEC 60794-1 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1 E1 |
| Fiber Type | G.652.D | OS2 |
| Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 |
| Environmental Space | Aerial, self-support |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5 |
| Low High Bend Test Method | IEC 60794-1 E11 |
| Temperature Cycle Test Method | IEC 60794-1 F1 |
| Cable weight | 142 kg/km | 95.42 lb/kft |