2-599683-3 | O-012-CA-5L-M12BK/28G/GY/HD
Base Product: O-CA
- Available in:
 - Australia/New Zealand
 - EMEA
 
Outside Plant Fiber Optic Cable, HDPE, 12-fiber, Multimode, OM3, loose tube, gel-filled. Provides Rodent Resistance.
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber OSP cable | 
| Product Series | O-CA | 
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm | 
| Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) | 
General Specifications
| Armor Type | Corrugated steel | 
| Cable Type | Loose tube | 
| Subunit Type | Gel-filled | 
| Jacket Color | Black | 
| Jacket Marking | Meters | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599683-3 CSA GEL LOOSE TUBE 12X50/125 OM3 HDPE (Serial NUMBER) (METRE MARK) | 
| Filler, quantity | 1 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 12 | 
Dimensions
| Cable Length | 2000 m | 6561.68 ft | 
| Diameter Over Jacket | 10 mm | 0.394 in | 
Material Specifications
| Jacket Material | High density polyethylene (HDPE) | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 200.7 mm | 7.902 in | 
| Minimum Bend Radius, unloaded | 160 mm | 6.299 in | 
| Tensile Load, long term, maximum | 625 N | 140.506 lbf | 
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf | 
| Flex | 25 cycles | 
Optical Specifications
| Fiber Type | OM3 | 
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
Packaging and Weights
| Cable weight | 104 kg/km | 69.885 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                CHINA-ROHS
                                                                     | 
                                                            Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Australia/New Zealand | EMEA | 
| Portfolio | CommScope® | 
| Product Type | Fiber OSP cable | 
| Product Series | O-CA | 
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 1.00 dB/km @ 1,300 nm | 3.50 dB/km @ 850 nm | 
| Standards Compliance | IEC 60794-1 | TIA-492AAAC (OM3) | 
General Specifications
| Armor Type | Corrugated steel | 
| Cable Type | Loose tube | 
| Subunit Type | Gel-filled | 
| Jacket Color | Black | 
| Jacket Marking | Meters | 
| Jacket Marking Method | Inkjet | 
| Jacket Marking Text | COMMSCOPE GB SYSTEM F.O. CABLE X-599683-3 CSA GEL LOOSE TUBE 12X50/125 OM3 HDPE (Serial NUMBER) (METRE MARK) | 
| Filler, quantity | 1 | 
| Fibers per Subunit, quantity | 12 | 
| Total Fiber Count | 12 | 
Dimensions
| Cable Length | 2000 m | 6561.68 ft | 
| Diameter Over Jacket | 10 mm | 0.394 in | 
Material Specifications
| Jacket Material | High density polyethylene (HDPE) | 
Mechanical Specifications
| Minimum Bend Radius, loaded | 200.7 mm | 7.902 in | 
| Minimum Bend Radius, unloaded | 160 mm | 6.299 in | 
| Tensile Load, long term, maximum | 625 N | 140.506 lbf | 
| Tensile Load, short term, maximum | 1200 N | 269.771 lbf | 
| Flex | 25 cycles | 
Optical Specifications
| Fiber Type | OM3 | 
Environmental Specifications
| Installation temperature | -5 °C to +50 °C (+23 °F to +122 °F) | 
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) | 
Packaging and Weights
| Cable weight | 104 kg/km | 69.885 lb/kft | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| 
                                                                        CHINA-ROHS
                                                                             | 
                                                                    Below maximum concentration value | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Application Specification
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                            
                                    
                            