Fiber OSP cable, Multi-tube Cable with Corrugated Steel Armoring, OS2, 24-fiber with HDPE Jacket, Gel-filled, Singlemode G.652.D and G.657.A1, Meters jacket marking, Black jacket color
Features and Benefits
- Designed for use in backbone cabling, campus site cabling, outdoor ducts or direct burial cabling applications
- Designed with a gel filled loose tube construction to ensure protection against moisture ingress
Specifications
Product classification
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | D-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.31 dB/km @ 1,385 nm | 0.34 dB/km @ 1,310 nm |
| Standards Compliance | ANSI/TIA-568.E-3 | IEC 60794-1 |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Strength Members | Central fiber reinforced polymer (FRP) rod |
| Subunit, quantity | 4 |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Buffer Tube/Subunit Diameter | 2.4 mm | 0.094 in |
| Diameter Over Jacket | 12 mm | 0.472 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Tensile Load, short term, maximum | 800 N | 179.847 lbf |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 | OS2 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 | Telcordia GR-20 |
| Environmental Space | Outdoor |
Packaging and Weights
| Cable weight | 125 kg/km | 83.996 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | India |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | D-LA |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.22 dB/km @ 1,550 nm | 0.31 dB/km @ 1,385 nm | 0.34 dB/km @ 1,310 nm |
| Standards Compliance | ANSI/TIA-568.E-3 | IEC 60794-1 |
General Specifications
| Armor Type | Corrugated steel |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Black |
| Jacket Marking | Meters |
| Strength Members | Central fiber reinforced polymer (FRP) rod |
| Subunit, quantity | 4 |
| Filler, quantity | 2 |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 24 |
Dimensions
| Cable Length | 2000 m | 6561.68 ft |
| Buffer Tube/Subunit Diameter | 2.4 mm | 0.094 in |
| Diameter Over Jacket | 12 mm | 0.472 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | High density polyethylene (HDPE) |
Mechanical Specifications
| Tensile Load, short term, maximum | 800 N | 179.847 lbf |
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | G.652.D and G.657.A1 | OS2 |
Environmental Specifications
| Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Cable Qualification Standards | IEC 60794-1-2 | Telcordia GR-20 |
| Environmental Space | Outdoor |
Packaging and Weights
| Cable weight | 125 kg/km | 83.996 lb/kft |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Visio Stencil
Warranty
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
