Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
12 Core OS2 Outdoor Mini Loose Tube - Double Jacket
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.21 dB/km @ 1,550 nm | 0.35 dB/km @ 1,310 nm |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Blue |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Filler, quantity | 5 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.55 mm | 0.061 in |
| Diameter Over Jacket | 6.3 mm | 0.248 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Nylon | PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 160 mm | 6.299 in |
| Minimum Bend Radius, unloaded | 65 mm | 2.559 in |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Flex | 25 cycles |
| Impact | 1 N-m | 8.851 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-21 E1 |
| Twist | 10 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Buried | Underground (duct) |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5C |
Environmental Test Specifications
| Temperature Cycle | -10 °C to +60 °C (+14 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 33 kg/km | 22.175 lb/kft |
Product classification
| Regional Availability | Asia | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LN |
Optical Specifications, Wavelength Specifications
| Attenuation, maximum | 0.21 dB/km @ 1,550 nm | 0.35 dB/km @ 1,310 nm |
General Specifications
| Cable Type | Stranded loose tube |
| Construction Type | Non-armored |
| Subunit Type | Gel-filled |
| Jacket Color | Blue |
| Jacket Marking | Meters |
| Subunit, quantity | 1 |
| Filler, quantity | 5 |
| Fibers per Subunit, quantity | 12 |
| Total Fiber Count | 12 |
Dimensions
| Buffer Tube/Subunit Diameter | 1.55 mm | 0.061 in |
| Diameter Over Jacket | 6.3 mm | 0.248 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Nylon | PE |
Mechanical Specifications
| Minimum Bend Radius, loaded | 160 mm | 6.299 in |
| Minimum Bend Radius, unloaded | 65 mm | 2.559 in |
| Tensile Load, short term, maximum | 1000 N | 224.809 lbf |
| Compression | 20 N/mm | 114.203 lbf/in |
| Compression Test Method | IEC 60794-1-21 E3 |
| Flex | 25 cycles |
| Impact | 1 N-m | 8.851 in lb |
| Impact Test Method | IEC 60794-1-21 E4 |
| Strain | See long and short term tensile loads |
| Strain Test Method | IEC 60794-1-21 E1 |
| Twist | 10 cycles |
| Twist Test Method | IEC 60794-1-21 E7 |
Optical Specifications
| Fiber Type | G.652.D |
Environmental Specifications
| Installation temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Operating Temperature | 0 °C to +50 °C (+32 °F to +122 °F) |
| Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
| Environmental Space | Buried | Underground (duct) |
| Jacket UV Resistance | UV stabilized |
| Water Penetration | 24 h |
| Water Penetration Test Method | IEC 60794-1 F5C |
Environmental Test Specifications
| Temperature Cycle | -10 °C to +60 °C (+14 °F to +140 °F) |
| Temperature Cycle Test Method | IEC 60794-1-22 F1 |
Packaging and Weights
| Cable weight | 33 kg/km | 22.175 lb/kft |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse
