Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Aurora Networks™ (ANS) and RUCKUS® Networks are now Vistance™ Networks
Visit their new site for all products and content
Outdoor Fiber Cable, 6-fiber, singlemode OS2, loose tube, blue
| Regional Availability | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LD |
| Standards Compliance | TIA-492CAAB (OS2) |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Blue |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 6 |
| Diameter Over Jacket | 8.9 mm | 0.35 in |
| Click on image to enlarge. |
| Jacket Material | Nylon |
| Flex | 25 cycles |
| Fiber Type | G.652.D | OS2 |
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Environmental Space | Buried |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
| Regional Availability | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LD |
| Standards Compliance | TIA-492CAAB (OS2) |
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Blue |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 6 |
| Diameter Over Jacket | 8.9 mm | 0.35 in |
| Click on image to enlarge. |
| Jacket Material | Nylon |
| Flex | 25 cycles |
| Fiber Type | G.652.D | OS2 |
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Environmental Space | Buried |
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |