Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
Outdoor Fiber Cable, 216-fiber, singlemode OS2, loose tube, blue
Specifications
Product classification
| Regional Availability | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LD |
Optical Specifications, Wavelength Specifications
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Blue |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 216 |
Dimensions
| Diameter Over Jacket | 8.9 mm | 0.35 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Nylon |
Mechanical Specifications
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Environmental Space | Buried |
Regulatory Compliance/Certifications
| Agency | Classification |
|
RCM
|
Compliant to electrical safety & telecommunications requirements |
Product classification
| Regional Availability | Australia/New Zealand |
| Portfolio | CommScope® |
| Product Type | Fiber OSP cable |
| Product Series | O-LD |
Optical Specifications, Wavelength Specifications
| Standards Compliance | TIA-492CAAB (OS2) |
General Specifications
| Cable Type | Loose tube |
| Subunit Type | Gel-filled |
| Jacket Color | Blue |
| Jacket Marking | Meters |
| Fibers per Subunit, quantity | 6 |
| Total Fiber Count | 216 |
Dimensions
| Diameter Over Jacket | 8.9 mm | 0.35 in |
Representative Image
| Click on image to enlarge. |
Material Specifications
| Jacket Material | Nylon |
Mechanical Specifications
| Flex | 25 cycles |
Optical Specifications
| Fiber Type | OS2 |
Environmental Specifications
| Operating Temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
| Environmental Space | Buried |
Regulatory Compliance/Certifications
| Agency | Classification |
|
RCM
|
Compliant to electrical safety & telecommunications requirements |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse
